IESNA:LM-63-2002
[TEST]P1389125
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24001.3
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
171.2 237.0 368.6 704.4 1540.4 2218.4 2745.1 3186.1 3646.9 4180.2 4858.2 5720.6 6898.9 8906.7 11506.9 14324.4 17563.2 19801.4 
20472.9 19702.7 17945.0 16299.3 14719.4 12770.9 8334.0 4252.6 2257.9 1718.1 1566.7 1540.4 1507.5 1132.3 559.5 421.3 138.2 52.7 0.0 
171.2 230.4 355.5 724.1 1514.1 2251.4 2738.5 3173.0 3640.4 4219.7 4864.8 5714.0 6912.1 8788.2 11566.2 14423.2 17471.1 19722.4 
20551.9 19834.3 18096.4 16477.0 14745.7 12770.9 8531.5 4173.6 2310.6 1737.9 1573.3 1533.8 1507.5 1138.8 553.0 414.7 138.2 52.7 0.0 
171.2 230.4 342.3 664.9 1395.6 2126.3 2731.9 3153.2 3646.9 4213.1 4864.8 5727.1 6800.2 8314.2 10888.1 14061.1 17451.3 19860.7 
20900.8 20565.0 19090.5 17648.8 15634.4 13422.6 9848.0 5147.8 2778.0 1915.6 1619.4 1533.8 1494.3 1356.1 566.1 401.6 164.6 65.8 0.0 
171.2 223.8 329.1 579.3 1224.4 1928.8 2633.2 3126.9 3600.9 4147.2 4831.9 5536.2 6424.9 7557.2 9512.3 12599.7 16490.2 19900.2 21368.2 
21519.6 20755.9 19847.5 18261.0 15259.2 11658.3 6885.7 3791.8 2350.1 1751.1 1547.0 1454.8 1342.9 566.1 362.1 184.3 85.6 0.0 
171.2 223.8 302.8 480.6 974.3 1645.7 2369.9 2975.5 3436.3 3995.8 4568.5 5187.3 5970.7 6773.8 7840.3 9755.9 13106.6 17787.0 21276.0 
22493.8 22204.2 21559.1 21434.0 20413.6 16733.8 10855.2 5648.1 3324.4 2073.6 1481.2 1184.9 1059.8 651.7 329.1 230.4 125.1 0.0 
171.2 217.2 276.5 401.6 684.6 1270.5 1935.4 2593.7 3186.1 3660.1 4219.7 4818.7 5411.2 6141.9 6951.6 8037.7 9657.1 12626.0 17727.8 
22033.0 23751.2 23520.8 22730.8 23112.6 22592.6 19847.5 12211.3 5404.6 2534.4 1468.0 954.5 730.7 553.0 309.4 256.7 177.7 0.0 
171.2 210.7 250.2 316.0 454.2 737.3 1277.1 1856.4 2514.7 3140.1 3693.0 4199.9 4798.9 5430.9 6076.0 6918.6 8050.9 9630.8 11941.4 
15799.0 20802.0 24350.2 25410.1 24909.8 24639.9 24679.4 22915.1 16009.7 7030.6 2685.8 1079.6 664.9 493.7 395.0 322.6 263.3 0.0 
171.2 197.5 223.8 256.7 316.0 408.1 585.9 915.0 1415.3 1974.9 2554.2 3205.9 3837.8 4483.0 5114.9 5806.1 6675.1 7715.2 9097.6 10986.9 
13778.0 17319.7 21611.7 25541.7 26489.7 25982.8 25410.1 23454.9 18695.5 10203.5 4390.8 1454.8 691.2 526.6 427.9 368.6 0.0 
171.2 197.5 223.8 250.2 302.8 381.8 539.8 836.0 1296.8 1823.5 2402.8 3021.6 3673.3 4325.0 4970.1 5654.7 6497.3 7497.9 8854.0 10802.6 
13350.2 16727.2 20960.0 25041.4 26516.0 26035.4 25304.7 23501.0 19584.2 11355.5 4989.9 1665.5 691.2 539.8 447.6 388.4 0.0 
171.2 190.9 204.1 217.2 230.4 256.7 289.6 355.5 447.6 612.2 882.1 1237.6 1698.4 2178.9 2758.2 3377.0 4081.4 5003.0 6056.3 7399.2 9216.1 
11171.2 13817.5 16924.7 21065.3 23757.7 22599.2 19366.9 14824.7 10038.9 6648.7 3962.9 2185.5 1053.3 447.6 434.5 0.0 
171.2 177.7 184.3 184.3 184.3 184.3 184.3 184.3 184.3 197.5 210.7 237.0 269.9 322.6 381.8 480.6 618.8 842.6 1178.3 1691.8 2422.5 3225.6 4127.5 4798.9 
5371.7 6490.8 8182.6 8959.4 8064.1 6345.9 4627.8 3291.5 2060.5 776.8 118.5 39.5 0.0 
171.2 177.7 177.7 171.2 171.2 164.6 158.0 151.4 151.4 151.4 151.4 151.4 158.0 164.6 177.7 190.9 223.8 283.1 395.0 572.7 829.4 1033.5 1040.1 842.6 
717.5 928.2 1520.7 2244.8 2323.8 1737.9 947.9 454.2 184.3 72.4 32.9 19.7 0.0 
171.2 171.2 164.6 158.0 151.4 151.4 138.2 131.7 125.1 125.1 125.1 118.5 118.5 111.9 111.9 111.9 118.5 131.7 171.2 256.7 342.3 348.9 217.2 138.2 98.7 85.6 
72.4 72.4 65.8 59.2 52.7 32.9 26.3 26.3 19.7 19.7 0.0 
171.2 164.6 151.4 138.2 131.7 131.7 118.5 111.9 98.7 85.6 79.0 72.4 65.8 59.2 46.1 39.5 32.9 26.3 26.3 26.3 19.7 13.2 13.2 6.6 6.6 6.6 13.2 13.2 6.6 13.2 13.2 13.2 13.2 
13.2 19.7 19.7 0.0 
171.2 151.4 138.2 125.1 118.5 105.3 92.2 72.4 59.2 52.7 39.5 32.9 19.7 19.7 13.2 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 13.2 13.2 
13.2 0.0 
171.2 144.8 125.1 111.9 105.3 85.6 72.4 52.7 39.5 26.3 19.7 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 13.2 13.2 
0.0 
171.2 138.2 118.5 105.3 92.2 72.4 52.7 39.5 26.3 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 
0.0 
171.2 138.2 118.5 98.7 85.6 65.8 46.1 32.9 19.7 13.2 6.6 0.0 0.0 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
0.0 
171.2 138.2 118.5 98.7 79.0 65.8 39.5 26.3 19.7 6.6 0.0 0.0 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
0.0 
171.2 138.2 118.5 98.7 79.0 65.8 46.1 32.9 19.7 6.6 0.0 19.7 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.2 138.2 118.5 98.7 85.6 65.8 46.1 32.9 26.3 13.2 13.2 19.7 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 0.0 
0.0 
171.2 138.2 118.5 98.7 79.0 65.8 46.1 32.9 26.3 13.2 13.2 26.3 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
0.0 
